5 Software and Licensing
The Libero® SoC PolarFire Design Suite is required for designing with the PolarFire Video Kit. Libero SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip's low power Flash FPGAs and SoC. The suite integrates industry standard Synopsys Synplify Pro® synthesis and Mentor Graphics ModelSim® simulation with best-in-class constraints management and debug capabilities.
Download the latest Libero SoC PolarFire release from Libero® SoC Design Suite Versions 2022.1 to 12.0.