Introduction
Microchip USXGMII solution is a 2-board solution and supports 10 Gbps/5 Gbps/2.5 Gbps/1 Gbps/100 Mbps rates. The USXGMII FMC daughter card is a hardware evaluation platform for evaluating and testing the quadrate PHY IP. The daughter card works with the PolarFire® Video Kit, which features the PolarFire FPGA device. This kit needs to be purchased separately. The kit is designed for effortless prototyping of popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI 2.0, DSI, and HD/3G/6G/12G USXGMII. With a 300K logic element (LE) PolarFire FPGA with DDR4 and SPI Flash, the kit is ideally suited for mid-bandwidth imaging and video applications.
| Quantity | Description |
|---|---|
| 1 |
USXGMII FMC card |
| 1 | Quickstart card |