24.5.13 IrDA Control Register
| Name: | EVCTRL |
| Offset: | 0x0C |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IREI | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – IREI IrDA Event Input Enable
This bit enables the event source for the IRCOM Receiver. If event input is selected for the IRCOM receiver, the input from the USART’s RXD pin is automatically disabled.