24.5.7 Control B
| Name: | CTRLB |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXEN | TXEN | SFDEN | ODME | RXMODE[1:0] | MPCM | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – RXEN Receiver Enable
1’ enables the USART receiver. Disabling the receiver will
flush the receive buffer invalidating the FERR, BUFOVF, and PERR flags. In GENAUTO
and LINAUTO mode, disabling the receiver will reset the auto-baud detection
logic.Bit 6 – TXEN Transmitter Enable
1’ enables the USART transmitter. The transmitter will
override normal port operation for the TXD pin when enabled. Disabling the
transmitter (writing the TXEN bit to ‘0’) will not become effective
until ongoing and pending transmissions are completed (that is, when the Transmit
Shift register and Transmit Buffer register does not contain data to be
transmitted). When the transmitter is disabled, it will no longer override the TXD
pin, and the pin direction is automatically set as input by hardware, even if it was
configured as output by the user.Bit 4 – SFDEN Start-of-Frame Detection Enable
1’ enables the USART Start-of-Frame Detection mode. The
Start-of-Frame detector is able to wake up the system from Idle or Standby Sleep
modes when a high (IDLE) to low (START) transition is detected on the RxD
line.Bit 3 – ODME Open Drain Mode Enable
1’ gives the TXD pin open-drain functionality. Internal
Pull-up should be enabled for the TXD pin (the PULLUPEN bit in the PORTx.PINnCTRL
register) to prevent the line from floating when a logic ‘1’ is
output to the TXD pin.Bits 2:1 – RXMODE[1:0] Receiver Mode
Writing these bits select the receiver mode of the USART. In the
CLK2X mode, the divisor of the baud rate divider will be reduced from 16 to 8
effectively doubling the transfer rate for Asynchronous Communication modes. For
synchronous operation, the CLK2X mode has no effect, and the RXMODE bits should
always be written to 0x00. RXMODE must be 0x00 when the USART Communication mode
is configured to IRCOM. Setting RXMODE to GENAUTO enables generic auto-baud
where the SYNC character is valid when eight bits alternating between
‘0’ and ‘1’ have been registered. In this
mode, any SYNC character that gives a valid BAUD rate will be accepted. In
LINAUTO mode the SYNC character is constrained and found valid if every two bits
falls within 32 ±6 baud samples of the internal baud rate and match data value
0x55. The GENAUTO and LINAUTO modes are only supported for USART operated in
Asynchronous Slave mode.
| Value | Name | Description |
|---|---|---|
| 0x00 | NORMAL | Normal USART mode, standard transmission speed |
| 0x01 | CLK2X | Normal USART mode, double transmission speed |
| 0x02 | GENAUTO | Generic Auto-Baud mode |
| 0x03 | LINAUTO | LIN Constrained Auto-Baud mode |
Bit 0 – MPCM Multi-Processor Communication Mode
Writing a ‘1’ to this bit enables the
Multi-Processor Communication mode: The USART receiver ignores all incoming
frames that do not contain address information. The transmitter is unaffected by
the MPCM setting. For more information see Multiprocessor
Communication.