26.3.2.1.2 Slave Initialization
The address of the slave must be written in the Slave Address (TWIn.SADDR) register.
Writing a ‘1’ to the Enable TWI Slave (ENABLE) bit in the Slave Control
A (TWIn.SCTRLA) register will start the TWI slave. The slave device will wait for a
master device to issue a Start condition and the matching slave address.