6.10.4.4 Timer Counter Type D Configuration
| Name: | TCD0CFG |
| Offset: | 0x04 |
| Reset: | - |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPDEN | CMPCEN | CMPBEN | CMPAEN | CMPD | CMPC | CMPB | CMPA | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | - | - | - | - |
Bits 4, 5, 6, 7 – CMPEN Compare x Enable
| Value | Description |
|---|---|
| 0 | Compare x output on Pin is disabled |
| 1 | Compare x output on Pin is enabled |
Bits 0, 1, 2, 3 – CMP Compare x
1'.| Value | Description |
|---|---|
| 0 | Compare
x default state is ‘0’ |
| 1 | Compare
x default state is ‘1’ |