2.1 CONFIG11 DATASCEN Bit

The Non-Boot Block Area CRC Data EEPROM Scan Enable (DATASCEN) bit of CONFIG11 is incorrectly labeled in the data sheet. The correct labeling is shown in the register below in bold: