2.11 Interrupt Vector Priority Table Incorrect PWM Interrupt Source Labels
The PWMx interrupt source labels in the Interrupt Vector Priority table have been corrected as shown in the table below (changes from the data sheet in bold).
| Vector Number | Interrupt source |
|---|---|
| 0x26 | PWM1P (PWM Period Interrupt) |
| 0x27 | PWM1 (PWM Parameter Interrupt) |
| 0x2E | PWM2P |
| 0x2F | PWM2 |
| 0x3E | PWM3P |
| 0x3F | PWM3 |
| 0x4E | PWM4P |
| 0x4F | PWM4 |