Jump to main content
1-Kbit Single-Wire, I/O Powered Serial EEPROM with Unique 64-Bit Serial Number
Search
Product Pages
AT21CS01
AT21CS11
Home
2
Description
2.1
System Configuration Using Single-Wire Serial EEPROMs
Features
Packages
Package Types
1
Pin Descriptions
2
Description
2.1
System Configuration Using Single-Wire Serial EEPROMs
2.2
Block Diagram
3
Electrical Characteristics
4
Device Operation and Communication
5
Device Addressing and I
2
C Protocol Emulation
6
Available Opcodes
7
Write Operations
8
Read Operations
9
ROM Zones
10
Device Default Condition from Microchip
11
Packaging Information
12
Revision History
Microchip Information
2.1 System Configuration Using Single-Wire Serial EEPROMs