1 Pin Descriptions
The descriptions of the pins are listed in Table 1-1.
| Name | 8-Lead SOIC | 3-Lead SOT-23 | 3-Lead TO-92 | 2-Pad VSFN | 4-Ball WLCSP | 2-Pad XSFN | Function |
|---|---|---|---|---|---|---|---|
| NC | 1 | — | — | — | — | — | No Connect |
| NC | 2 | — | — | — | — | — | No Connect |
| NC | 3 | 2 | — | — | B2 | — | No Connect |
| GND | 4 | 3 | 1 | 1 | B1 | 2 | Ground |
| SI/O | 5 | 1 | 2 | 2 | A1 | 1 | Serial Input and Output |
| NC | 6 | — | 3 | — | A2 | — | No Connect |
| NC | 7 | — | — | — | — | — | No Connect |
| NC | 8 | — | — | — | — | — | No Connect |