Jump to main content
1-Kbit Single-Wire, I/O Powered Serial EEPROM with Unique 64-Bit Serial Number
Search
Product Pages
AT21CS01
AT21CS11
Home
1
Pin Descriptions
1.2
Ground
Features
Packages
Package Types
1
Pin Descriptions
1.1
Serial Input and Output
1.2
Ground
2
Description
3
Electrical Characteristics
4
Device Operation and Communication
5
Device Addressing and I
2
C Protocol Emulation
6
Available Opcodes
7
Write Operations
8
Read Operations
9
ROM Zones
10
Device Default Condition from Microchip
11
Packaging Information
12
Revision History
Microchip Information
1.2 Ground
The ground reference for the power supply. GND should be connected to the system ground.