6.1 EEPROM Access (Opcode Ah)
The opcode Ah is used to read data from and write data to the EEPROM. Refer to Read Operations for more details about reading data from the device. For details about writing to the EEPROM, refer to Write Operations.
The opcode Ah is used to read data from and write data to the EEPROM. Refer to Read Operations for more details about reading data from the device. For details about writing to the EEPROM, refer to Write Operations.
DS20005857I
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.