This repository contains the MPLAB® Harmony 3 SPI UHF transceiver module. This module contains SPI command sets for UHF transceivers implemented on Microchip's 32-bit SAM C21 microcontrollers. Users can use these command sets for developing their own applications on Microchip's 32-bit SAM C21 series of microcontrollers using MPLAB Harmony 3.
Microchip MPLAB® Harmony 3 Release Notes
The following applications are provided to demonstrate a typical usage of the SPI UHF Transceiver package.