1 MPLAB® Harmony 3 SPI UHF Transceiver Package
This repository contains the MPLAB® Harmony 3 SPI UHF transceiver module. This module contains SPI command sets for UHF transceivers implemented on Microchip's 32-bit SAM C21 microcontrollers. Users can use these command sets for developing their own applications on Microchip's 32-bit SAM C21 series of microcontrollers using MPLAB Harmony 3.
Supported microcontroller
- SAM C21
| UHF transceiver package | Description |
|---|---|
| ATA8510 | Package supports SPI command set for ATA8510 and all it`s
derivatives listed below: ATA5831, ATA5832, ATA5833 ATA5781, ATA5782, ATA5783, ATA5785 ATA8210, ATA8215 ATA8510, ATA8515 ATA8710 |