This repository contains the MPLAB® Harmony 3 SPI UHF transceiver module. This module contains SPI command sets for UHF transceivers implemented on Microchip's 32-bit SAM C21 microcontrollers. Users can use these command sets for developing their own applications on Microchip's 32-bit SAM C21 series of microcontrollers using MPLAB Harmony 3.
MCC Harmony 3 example configuration of the SPI UHF Transceiver.
Microchip MPLAB® Harmony 3 Release Notes
The following applications are provided to demonstrate a typical usage of the SPI UHF Transceiver package.
The ATA8510 EK1 is for evaluation of the ATA8510/ATA8515 RF transceiver devices and demonstrates a 2-way communication at 433.92MHz. The kit includes a sensor board with ATA8510 (RF transceiver running a Flash application), Xplained PRO ATA5831 extension board, Xplained PRO SAMC21 evaluation board and Xplained PRO OLED1 extension board.