2 Development Platform
Both the PIC32CM JH00 and PIC32CM GV00 are available on Curiosity Nano development boards, which offer a fast and convenient way to evaluate the devices. Each board includes:
- Onboard debugger (nEDBG)
- USB® Type-C connectivity for power, programming, and debugging
- User LED, User switch and capacitive touch button
These kits require no external tools and they integrate directly into MPLAB X IDE for immediate development.
Check out this unboxing video for more details on the Curiosity Nano evaluation kits.
2.1 Expand Functionality With Nano-Compatible Boards
To unlock additional features and accelerate development, the Curiosity Nano can be paired
with the following expansion platforms:
- Curiosity Nano Base for Click Boards™: This board acts as
a bridge between the Curiosity Nano and a wide range of expansion modules. It supports
mikroBUS™ Click boards and Xplained Pro extensions, making it easy to add sensors,
displays, and other functionality without custom hardware.
- Curiosity Nano Explorer Board: Designed to maximize the
potential of your Curiosity Nano, this board provides a variety of built-in inputs (touch
buttons, joystick, sensors) and outputs (LEDs, OLED, speaker).