2.4 MCLV2 Development Board Setup for Sensorless Mode
Setting Up the Hardware
The following table shows the target hardware for the application projects.
Project Name | Description |
---|---|
mclv2_sam_e70_pim.X |
Setting Up MCLV2 Development Board
- Mount the ATSAME70 Motor
Control Plug In Module on U9 header.
- Place the “External Opamp
Configuration” Matrix board at J14.
- Motor Connections:
- White (Phase U) - M1
- Black (Phase V) - M2
- Red (Phase W) - M3
- Jumper Settings:
- JP1 - Curr, JP2 - Curr, JP3 - Curr
- In order to use RS232 port for X2CScope Communication JP4 - UART, JP5 - UART
- In order to use USB port for X2CScope Communication JP4 - USB, JP5 - USB
- Power the board with a 24V DC
supply using J2 or BP1-BP2. For additional safety, it is recommended to use
a current limited power supply while testing this software demonstration on
a non-default hardware and motor.
- Complete Setup
Running the Application
- Build and Program the application using its IDE
- Press switch S2 to start the motor
- Vary potentiometer to change the speed of the motor
- Press switch S2 to stop the motor
- Press switch S3 to change the direction of the motor
- Press switch S2 again to start the motor
- Monitor graphs on X2C Scope
Refer to the following tables for switch and LED details:
Switch | Description |
---|---|
Switch S2 | To start or stop the motor. |
Switch S3 | To change the direction of
rotation. Direction toggle command is accepted only when motor is stationary. |
LED D2 Status | Description |
---|---|
OFF | Motor spin direction is “positive”. |
ON | Motor spin direction is “negative”. |
LED D17 Status | Description |
---|---|
OFF | No fault. |
ON | Fault is detected. |