Hot spares protect redundant logical drives
only. To protect non-redundant logical drives, set the spare activation mode of the
controller to predictive activation.
You cannot create a hot spare from an NVMe
SSD that is already part of an array.
You should select an NVMe SSD that is at
least as big as the smallest NVMe SSD in the array that it might replace.
You must designate a NVMe SSD hot spare
drive for an array comprised of NVMe SSD drives.
Changing spare type for Shared Dedicated
Spare Drive from physical device is not possible. The Array level Spare Management option
must be used to change the Spare Type from Dedicated to Auto-Replace when the Dedicated
Spare is protecting multiple arrays. By changing the spare type from Dedicated to
Auto-Replace, the shared Dedicated Spare gets unassigned, and it does not protect the
selected array anymore. The user must assign the ready drives as an Auto-Replace spare to
protect the selected array.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.