11.2.1 Adding Remote Systems with the Wizard

For basic instructions for adding remote systems with the wizard, see Logging into Remote Systems from the Local System. Once you add a system in the wizard, it automatically appears in the Enterprise View each time you start maxView Storage Manager. You can work with a remote system's controllers, physical drives, and logical drives as if they were part of your local system.
Note: The wizard adds all selected systems to the Enterprise view even if login fails on some systems. For those systems, try running the wizard again with different login credentials.