11.2.2 Manually Adding a Remote System

You can add a remote system manually if auto-discovery fails to find the system on your network.

To manually add a remote system:

  1. On the ribbon, in the Home group, click Add System.
  2. When the Add System window opens, click Manual.
  3. Enter the system name and login credentials in the space provided. Select the Operating System from the drop down list and specify the Port number when applicable.
    Note: Discover button gets enabled when "Enable auto discovery" check box is checked in System Settings dialog.
  4. Click Add.
    maxView Storage Manager connects to the remote system and adds it to the Enterprise View.