15.1 Comparing RAID Levels
Use this table to select the RAID levels that are most appropriate for the logical drives on your storage space, based on the number of available physical drives and your requirements for performance and reliability.
RAID Level  | Redundancy  | Physical Drive Usage | Read Performance  | Write Performance  | Built-in Hot Spare  | Minimu Physical Drives | 
|---|---|---|---|---|---|---|
RAID 0  | No  | 100%  | ***  | ***  | No  | 2  | 
RAID 1  | Yes  | 50%  | **  | **  | No  | 2  | 
RAID 10  | Yes  | 50%  | **  | **  | No  | 4  | 
RAID 5  | Yes  | 67 – 94%  | ***  | *  | No  | 3  | 
RAID 50  | Yes  | 67 – 94%  | ***  | *  | No  | 6  |