14.1.1 Linux Silent Installation

To complete a silent installation on Red Hat Linux or SLES:
  1. Open a shell window, then change to the directory where you downloaded the Linux installer package (see Downloading the Installer Package for details).
  2. Run the silent installation from the command line using one of these commands (x.xx-xxxxx=version-build number):
    OptionDescription
    Linux 64-bit ./StorMan-X.XX-XXXXX.x86_64.bin --silent LOCALHOSTMODE=TRUE or DESKTOPWEBAPPLICATION=TRUE
    Note: Linux systems also support silent upgrade and silent removal. See Example Command Line Installations.