11.2.1.1 What Do the Event Status Icons Mean?

maxView Storage Manager indicates event status with icons. This table lists the three categories, or types, of events based on severity.

Icon

Status

Examples

Information

The local system successfully connected to a remote system.

A logical drive was created.

A hot spare was deleted.

Warning

A logical drive is in a degraded state.

A physical drive is being rebuilt.

Error

A controller has failed.

A logical drive has failed.

A physical drive or hot spare has failed.