9.2.1 Get Certificate Chain
Get certificate chain operation retrieves the certificate chain from the specified slot number. This takes a slot number as an input.
The following figure shows the SPDM operations.

After checking the Get Certificate Chain check box, the Select Slot drop down option gets enabled to select the slot number. It displays only the valid slot number which has a certificate. You can select All option to retrieve the certificate chain from all the valid slot number.
If the slot status for the specific slot is Valid and Sealed, then it can retrieve the certificate.