9.2.3 Invalidate Slot
Invalidate Slot is used to invalidate the certificate chain on the specified slot.

After checking the Invalidate Slot check box, the Select Slot drop down option gets enabled to select the slot number. It displays only the valid slot number which has a certificate.
If the slot status for the specific slot is Valid and Sealed, then it can retrieve the certificate.