4.2 Operation of the Module in Various Sleep Modes
If enabled, the HLVD module can operate during various Power-Down modes such as Idle, Doze and Sleep mode. If the device voltage crosses the trip point, the HLVDIF bit will be set and the device will wake up from the Power-Down mode (i.e., Doze/Idle/Sleep). The device execution will continue from the interrupt vector address if interrupts have been globally enabled.