4.3 Current Consumption
When enabled, the HLVD module draws a typical current of 22 µA in the PIC18-Q10 devices. Refer to the Electrical Specifications section of the device data sheet for details on the current consumption.
When enabled, the HLVD module draws a typical current of 22 µA in the PIC18-Q10 devices. Refer to the Electrical Specifications section of the device data sheet for details on the current consumption.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.