1.2 VDD Implications

WM can cause noise in the Vdd pin. Adding a decoupling capacitor (typically 100 nF) on the power line can help to reduce the noise level. Multiple decoupling capacitors can also be used to remove various frequency noise.