1.1 Cross- Talk
PWM can change a pin state from low to high during touch measurement. This state change can inject or remove charge to a nearby electrode or touch sense trace during the ‘share’ stage of touch acquisition. This is observed as noise in the touch signal. Isolating the PWM signal from the sensor and sense lines fixes this issue.
It is better to provide an edge-to-edge gap of more than two times the touch signal trace width between touch signal lines and PWM lines. Avoid running the touch sense trace and PWM trace in parallel.