39.7.7.2 Write is Controlled by NCS (SMC.M0DE.WRITE M0DE = 0)
The following figure shows the waveforms of a write operation with SMC MODE.WRITE MODE cleared. The data is put on the bus during the pulse and hold steps of the NCS signal. The internal data buffers are switched to Output mode after the NCS WR SETUP time, and remain in this mode until the end of the write cycle, regardless of the programmed waveform on NWE.