Jump to main content
31.2.1 Features
- Support flash partitions
- PFM - Program Flash Memory
- BFM - Boot Flash Memory
- CFM - Configuration Flash Memory
- Mission Mode Write/Erase Features:
- PFM Erase
- Page Erase
- Single Write (64-bit) + simple parity
- Quad Write (256-bit) + SECDED ECC
- Row Write (1KB) + SECDED ECC
- Built-in DMA of data from Data RAM
- All Write operations support Pre-Program to increase endurance and
retention
- BFM Address Swap
- Supports Dual Boot
- Support Live Update
- PFM Address Swap
- Debug Erase features are implemented by Boot ROM:
- Identical to Mission Mode – PLUS:
- Chip Erase: PFM and unprotected NVR pages
- available to the Boot ROM only
- NVR special pages must be unprotected to erase
- NVR Test pages cannot be erased
- ROM must lock feature not user accessible before it exits
- Debug Programming Features
- Identical to Mission Mode
- Set DAL commands – SDALx
- Program Flash Memory (PFM) Write Protect, with 8 protection regions
- Region defined by Base and Size
- Lockable
- Boot Flash Memory (BFM) Write Protect
- Individual (4KB) Page write protect regions
- Compatible with Dual Boot
- Lockable
- Flash based User OTP pages
- Not erased by Chip Erase or Page Erase
- Four Lockable Write Protect regions per Page
- Supports storage of user calibration values
- Boot ROM Support: Boot CFG and User CFG Write Protection