47.6.15 Event Control Register

Table 47-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x38
Reset: 0x00
Property: Write-Protected, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        FPSEEN 
Access R/W 
Reset 0 

Bit 0 – FPSEEN Frame pulse event enable bit

This bit is not affected by software reset and should not be changed by software while the SPI_IXS is enabled.

Note:
  1. This bit is PAC Property protected apb_spiixs_wrprot.
  2. This bit is Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1) returns a bus error.
ValueNameDescription
0Not Enabledspi_ixs_evt =1’b0
1EnabledFrame sync/left-right pulse is available to event system. spi_ixs_evt = SSN/FSYNC