39.7.6.2 NCS Waveforms
The NCS signal waveforms in write operation are not the same that those applied in read operations, but are separately defined:
- ncs wr setup: The NCS setup time is defined as the setup time of address before the NCS falling edge
- ncs wr pulse: The NCS pulse length is the time between NCS falling edge and NCS rising edge
- ncs wr hold: The NCS hold time is defined as the hold time of address after the NCS rising edge