2.4.1 Definition of Terms Used
The following terms with their calculations are used in this section:
Definitions:
- Ambient Temperature (TA): Application maximum operating environment temperature in ⁰C
- Junction Temperature (TJ) maximum: 125⁰C
- θJA: Package Thermal Resistance
- PI/O: CPU I/O Power Dissipation in Watts
- PINTERNAL: Internal CPU Power Dissipation in Watts
- PDMAX: Package Maximum Power Dissipation in Watts
- VDDx: Includes AVDD
and VDDIO voltage supplies:
- AVDD Analog voltage supply
- VDDIO Voltage supply for CPU I/O
- IDDREG: VDDREG maximum supply current of CPU + SRAM + PLL at 300 MHz with all peripherals disabled
- VDDREG: Power supply pin for all CPU internal regulators
- VREGSWn: Core IDD Regulator current (max) = 341 mA
- PLLn: Digital Phase Lock Loops (n = 0,1)
- SRAM: Static Random Access Memory