2.4.5 Maximum Power Dissipation Calculation Tool
This section provides automated tool to help with Maximum Power Dissipation calculation, to insure that the application meets the safe power operating limits. To use this tool, select the features used in the application.