31.3.14 Flash Read Protect Features
Flash read protection features are for security of protected information. A page containing boot code can be locked and cannot be read until the next reset.
Read protection controlled by the Flash system is directly protected within Flash system and does not require setup external to the FCR.