39.7.14.2 Switching from (to) Slow Clock Mode to (from) Normal Mode
When switching from Slow clock mode to Normal mode, the current Slow clock mode transfer is completed at a high clock rate, with the set of Slow clock mode parameters. The external device may not be fast enough to support such timings.
The following figure illustrates the recommended procedure to switch from one mode to the other.