33.7.7 Ready Users

Table 33-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: READYUSR
Offset: 0x1C
Reset: 0xFFFFFFFF
Property: -

Bit 3130292827262524 
 READYUSR31READYUSR30READYUSR29READYUSR28READYUSR27READYUSR26READYUSR25READYUSR24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 READYUSR23READYUSR22READYUSR21READYUSR20READYUSR19READYUSR18READYUSR17READYUSR16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 READYUSR15READYUSR14READYUSR13READYUSR12READYUSR11READYUSR10READYUSR9READYUSR8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 READYUSR7READYUSR6READYUSR5READYUSR4READYUSR3READYUSR2READYUSR1READYUSR0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – READYUSR Ready User for Channel n

This bit is set when all event users connected to channel n are ready to handle incoming events on channel n.

This bit is cleared when at least one of the event users connected to the channel is not ready.

When the event channel n path is asynchronous, this bit is always read zero.