45.5.5 Sleep Mode Operation
The TRAM continues to operate during sleep. When it receives events from the RTC, it will request its own clock in order to perform the requested operation (remanence and tamper erase).
The TRAM will continue to operate in any sleep mode, as long as its source clock is running. The TRAM interrupt can be used to wake up the device from sleep mode.