35.8.6.4 Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Interrupt Enable Set register (INTENSET) On read, a bit value of zero indicates the associated interrupt is disabled while a bit value of one indicates the associated interrupt is enabled.
Table 35-53. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENCLR
Offset: 0x14
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
 ERROR  RXFFTXFEDRDYAMATCHPREC 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – ERROR Error Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Error Interrupt Enable bit, which disables the Error interrupt.

Bit 4 – RXFF RX FIFO Full Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the RX FIFO Full bit, which disables the RX FIFO Full interrupt.

Bit 3 – TXFE TX FIFO Empty Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the TX FIFO Empty bit, which disables the TX FIFO Empty interrupt.

Bit 2 – DRDY Data Ready Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Data Ready bit, which disables the Data Ready interrupt.

Bit 1 – AMATCH Address Match Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Address Match Interrupt Enable bit, which disables the Address Match interrupt.

Bit 0 – PREC Stop Received Interrupt Disable

Writing '0' to this bit has no effect.

Writing '1' to this bit will clear the Stop Received Interrupt Enable bit, which disables the Stop Received interrupt.