42.6.9 Events
The ADC can generate events, which can be shared by the Event System (EVSYS) module with other modules, and it can be an event user of events generated by other modules and distributed by the EVSYS module. The ADC can generate an event when a Digital Comparator “Hit” occurs. It can also generate an event when a new data result is “ready” (available for reading.) As a user the ADC often uses events generated by a timer to trigger the capture and conversion of new samples.
There are four Results Ready (ADCn_RESRDY) generators, one for each of the four ADC Modules. Similarly, there are four Comparator Hit (ADC_CMPn) generators, one for each of the four ADC Modules. The ADC has eleven “trigger” users in the EVSYS (TRIGn, n = 0,1,…,10). This provides eleven separate event users which can be used to trigger up to eleven different types of ADC captures.
Each of the four ADC Modules has a dedicated “ADC Event Control” register (EVCTRLn, n=0,1,2,3). Each register controls the Compare Hit and Results Ready generators associated with that ADC Module. To use generated events as a capture trigger EVCTRLn.STARTEI must be set. The polarity of trigger inputs can be inverted by setting EVCTRLn. STARTINV.