42.6.1 Indexing
There are four ADC Modules, each of which has varying numbers of input channels. Each ADC has a dedicated Digital Filter and a dedicated Digital Comparator:
- There are four ADCn modules : n = 0,1,2,3
- There are four dedicated Digital Filters are indexed by n : n = 0,1,2,3
- There are four dedicated Digital Comparators are indexed by n : n = 0,1,2,3
- Each of the four ADC modules that
have a varying number of input signals:
ADC0: External AIN[15:0] inputs
ADC1: External AIN[5:0] inputs and internal AIN6=VDDCORE
ADC2: External AIN[5:0] inputs and internal AIN6=Temperature Sensor
ADC3: External AIN[5:0] inputs and internal AIN6=1.2v IVREF