25.1 Overview
The Direct Memory Access (DMA) Controller implements data transfers across the system bus without the intervention of the CPU, normally in a stream fashion called a burst of (32-bit) word transfers (beats).
The DMA Controller module comprises up to 32 DMA Channels. Please see the Block Diagram for a DMA Controller top-level block diagram.
The DMA Controller data path comprises:
- A DMA Read Bus Host (DMAR ), common to all DMA Channels
- A DMA Write Bus Host (DMAW), common to all DMA Channels
- Small data FIFOs to handle the data in transit from the Source to Destination, with one FIFO per each DMA Channel (FIFO0 to FIFO15 in the Block Diagram)
The DMA Controller is useful in one of the four configurations presented in the following figures.