25.6 DMA Event/Trigger Mapping
| Instance | Channel | CHCTRLBk.TRIG [index] | Comment | |
|---|---|---|---|---|
| DSU | DCCx | 2..3 | DMAC ID for DCC, x=0,1 | |
| RTC | TIMESTAMP | 4 | RTC Timestamp trigger | |
| SERCOM0 | RX | 5 | DMA RX trigger | |
| TX | 6 | DMA TX trigger | ||
| SERCOM1 | RX | 7 | DMA RX trigger | |
| TX | 8 | DMA TX trigger | ||
| SERCOM2 | RX | 9 | DMA RX trigger | |
| TX | 10 | DMA TX trigger | ||
| SERCOM3 | RX | 11 | DMA RX trigger | |
| TX | 12 | DMA TX trigger | ||
| SERCOM4 | RX | 13 | DMA RX trigger | |
| TX | 14 | DMA TX trigger | ||
| SERCOM5 | RX | 15 | DMA RX trigger | |
| TX | 16 | DMA TX trigger | ||
| SERCOM6 | RX | 17 | DMA RX trigger | |
| TX | 18 | DMA TX trigger | ||
| SERCOM7 | RX | 19 | DMA RX trigger | |
| TX | 20 | DMA TX trigger | ||
| TCC0 | OVF | 25 | DMA overflow/underflow/retrigger trigger | |
| MCx | 26-33 | DMA Match/Compare triggers, x=0,1,...,7 | ||
| TCC1 | OVF | 34 | DMA overflow/underflow/retrigger trigger | |
| MCx | 35..42 | DMA Match/Compare triggers, x=0,1,...,7 | ||
| TCC2 | OVF | 43 | DMA overflow/underflow/retrigger trigger | |
| MCx | 44..49 | DMA Match/Compare triggers, x=0,1,…,5 | ||
| TCC3 | OVF | 50 | DMA overflow/underflow/retrigger trigger | |
| MCx | 51..52 | DMA Match/Compare triggers, x=0,1 | ||
| TCC4 | OVF | 53 | DMA overflow/underflow/retrigger trigger | |
| MCx | 54..55 | DMA Match/Compare triggers, x=0,1 | ||
| TCC5 | OVF | 56 | DMA overflow/underflow/retrigger trigger | |
| MCx | 57..58 | DMA Match/Compare triggers, x=0,1 | ||
| TCC6 | OVF | 59 | DMA overflow/underflow/retrigger trigger | |
| MCx | 60..61 | DMA Match/Compare triggers, x=0,1 | ||
| TCC7 | OVF | 62 | DMA overflow/underflow/retrigger trigger | |
| MCx | 63..64 | DMA Match/Compare triggers, x=0,1 | ||
| ADC | PFFRDY | 75 | ADC DMA PFFRDY trigger | |
| PTC | SEQ | 76 | PTC Ready Trigger | |
| WCOMP | 77 | - | ||
| EOC | 78 | - | ||
| SPI_IXS0 | DREQ_RX | 79 | Indexes of DMA RX triggers | |
| SPI_IXS0 | DREQ_TX | 80 | Indexes of DMA TX triggers | |
| SPI_IXS1 | DREQ_RX | 81 | Indexes of DMA RX triggers | |
| SPI_IXS1 | DREQ_TX | 82 | Indexes of DMA TX triggers | |
| CAN0 | DEBUG | 83 | DMA CAN Debug Req | |
| CAN1 | DEBUG | 84 | DMA CAN Debug Req | |
| Reserved | DEBUG | 89 | - | |
| Reserved | DEBUG | 90 | - | |
|
Note:
| ||||