35.5.3.1 Address Match and Mask
In either SPI client or I2C client mode, the SERCOM address match and mask feature is capable of matching either one address, two unique addresses, or a range of addresses with a mask, based on the mode selected. The match uses seven or eight bits, depending on the mode.