21.5.2.1 Initialization
After a Reset, the default clock source of the CPU (i.e., DFLL48Mhz via GCLK0 (GCLK_MAIN) via CLK_MAIN) is started and calibrated before the CPU starts running. The GCLK_MAIN clock is selected as the main clock without any prescaler division.