21.6.5 Peripheral BUS Clock Enable Mask0 Register

Note: AHB = Advanced High-Performance Bus

APB = Advanced Peripheral Bus

AXI = Advanced eXtensible Interface

Table 21-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CLKMSK0
Offset: 0x3C
Reset: 0xFFFFFFFF
Property: PAC Write-Protection

Bit 3130292827262524 
 MSK31MSK30MSK29MSK28MSK27MSK26MSK25MSK24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 MSK23MSK22MSK21MSK20MSK19MSK18MSK17MSK16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 MSK15MSK14MSK13  MSK10MSK9MSK8 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 
Bit 76543210 
 MSK7MSK6MSK5MSK4MSK3MSK2MSK1MSK0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – MSKn Clock Enable Mask

Bit NumberDescription
0DSU
1DSU
2FCW
3FCW
4FCR
5FCR
6PM
7SUPC
8RSTC
9OSCCTRL
10OSC32KCTRL
11(RESERVED ALWAYS = 1)
12(RESERVED ALWAYS = 1)
13FREQM
14WDT
15RTC
16EIC
17PAC
18PAC
19DRMTCM
20MCRAMC
21TRAM
22PORT
23PORT
24DMAC
25DMAC
26Bus Matrix
27Bus Matrix
28Boot ROM
29Boot ROM
30EVSYS
31SERCOM0
ValueDescription
0Peripheral Clock is disabled.
1Peripheral Clock is enabled.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10 – MSKn Clock Enable Mask

Note: MSK11 and MSK12 are reserved and must be set to 1.
ValueDescription
0Clock is disabled.
1Clock is enabled.