29.6.1.1 Initialization
The EIC must be initialized in the following order:
- Enable CLK EICAPB.
- If required, configure the NMI by writing the Non-Maskable Interrupt Control (NMICTRL) register.
- Enable GCLK EIC or CLK ULP32K when
one of the following external interrupt, EIC_EXTINTx pins, modes is selected:
- EIC_EXTINT pin filtering
- EIC_EXTINT pin synchronous edge detection
- EIC_EXTINT pin de-bouncing
- GCLK EIC is used when a frequency higher than 32 kHz is required for filtering
- CLK ULP32K is recommended when power consumption is the priority
- For CLK ULP32K write a '1' to the Clock Selection bit in the Control A register (CTRLA.CKSEL).
- Configure the EIC input sense and filtering by writing the Configuration n register (CONFIG).
- Optionally, enable the Aaynchronous mode.
- Optionally, enable the Debounce mode.
- Enable the EIC by writing a '1' to CTRLA.ENABLE.
The following bits are enable-protected, meaning that they can only be written when the
EIC is disabled (CTRLA.ENABLE=0):
- Clock Selection bit in Control A register (CTRLA.CKSEL)
The following registers are enable-protected:
- Event Control register (29.7.3 EVCTRL)
- Configuration n register (29.7.8 CONFIG).
- External Interrupt Asynchronous Mode register (29.7.7 ASYNCH)
- Debouncer Enable register (29.7.10 DEBOUNCEN)
- Debounce Prescaler register (29.7.11 DPRESCALER)
Enable-protected bits in the CTRLA register can be written at the same time when setting CTRLA.ENABLE to '1', but not at the same time as CTRLA.ENABLE is being cleared.
Enable-protection is denoted by the "Enable-Protected" property in the register description.