23.8.2 Control B

Table 23-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: –

Bit 76543210 
        START 
Access R/W/HC 
Reset 0 

Bit 0 – START Start Measurement

ValueDescription
0Writing a '0' has no effect.
1Writing a '1' starts a single measurement.