35.7.4.3.6 Client Select Low Detection
In Client mode, the SPI can wake the CPU when the client select (SS) goes low. When the Client Select Low Detect is enabled (CTRLB.SSDE=1), a high-to-low transition will set the Client Select Low Interrupt flag (INTFLAG.SSL) and the device will wake-up if applicable.